BCCTF-40GHz PCB AWG 22-26 (VPE 10)
Article No.: 20 82 999 0100
![BCCTF-40GHz PCB AWG 22-26 (VPE 10)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/20_82_999_0100_20220822_225923482/20_82_999_0100_20220822_225923482_L.jpg)
Image is for illustration purposes only. Please refer to product description.
BCCTF-40GHz PCB AWG 22-26 (VPE 10)
Article No.: 20 82 999 0100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | PCB |
---|---|
Description of the tool | Spare part |
Series | HARTING BCCTF |
Category | Tools |
Frequency | 40 GHz |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 22 |
eCl@ss | 90909090 Interim classification (unspecified) |
---|---|
Net weight | 2.3 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85340090 |
GTIN | 5713140279162 |
Previous
Next