7/8 Cable Assembly 4p+PE st/st f/m 2,0m
Article No.: 21 34 969 7598 020
![7/8 Cable Assembly 4p+PE st/st f/m 2,0m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21349697598003_7-8_KABELKONFEKTION_4P+PE_ST-ST__F-M_PUR_20220823_072221621/21349697598003_7-8_KABELKONFEKTION_4P+PE_ST-ST__F-M_PUR_20220823_072221621_L.jpg)
Image is for illustration purposes only. Please refer to product description.
7/8 Cable Assembly 4p+PE st/st f/m 2,0m
Article No.: 21 34 969 7598 020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | 7/8" |
Male Straight | |
Connector 2 | 7/8" |
Female Straight | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Circular connectors 7/8" |
Category | System cabling |
Cable length | 2 m |
---|---|
Core structure | 5x 1.5 mm² |
Number of cores | 5 |
Number of contacts | 5 |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Approvals | CE |
---|
Colour (cable) | Black |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 300 g |
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140146297 |
ETIM | EC002599 |
Previous
Next