With the Push-In termination technique from HARTING, users may reduce the assembly time of their connectors by up to 30%. HARTING is currently expanding its product range to include Push-in monoblocks for hoods and housings of the Han®3A an Han® 4A sizes. If wire end ferrules are used, the contact chambers of the inserts do not have to be kept open with an extra tool.
The pressure exerted by the wires is sufficient to insert the conductors into the contact chambers. The cage clamp fixes the wire end and ensures a robust and high-quality contacting. When stripped wires are used, the actuator can be held down with a simple tool, and the cage clamp remains open. The wires can be fixed quickly, safely and reproducibly. In addition, Han® Push-in helps to avoid errors and increase mating reliability, e.g. using codings.
Han® 3A and 4A inserts available with rapid termination technique Push-in
Benefits at a glance:
Up to 30% less assembly time due to the direct insertion of the conductor into the contact chamber
Easy handling due to tool-less termination
Cost savings
Maximal flexibility, suitable for ferrules, stranded wires and solid conductors
Dirk Teiwes
Position: Teamleader Heavy Duty Connectors
- Department: PM Heavy Duty Connectors
- Company: HARTING Electric Stiftung & Co. KG