Product category:
Rectangular connectors

Filter

Products 6

Han-Power S with 1x Han Q4/2-F; 4-6mm²R
Energy distributor

Han-Power S with 1x Han Q4/2-F; 4-6mm²R

Article No.: 09 12 008 4806

With 1x Han® Q 4/2, Female insert, in Han-Compact® HoodsIDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5Contacts: 6Conductor cross-section: 4 ... 6 mm²Material (hood/housing): Polycarbonate (PC)RAL 9005 (jet black)Degree of protection: IP65

Han-Power S with 1x Han Q8/0; 2.5-4 mm²
Energy distributor

Han-Power S with 1x Han Q8/0; 2.5-4 mm²

Article No.: 09 12 008 4801

With 1x Han® Q 8/0, Female insert, in Han-Compact® HoodsIDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5Contacts: 8Conductor cross-section: 2.5 ... 4 mm²Material (hood/housing): Polycarbonate (PC)RAL 9005 (jet black)Degree of protection: IP65

Han-Power S with 2x Han Q4/2-F; 4-6 mm²
Energy distributor

Han-Power S with 2x Han Q4/2-F; 4-6 mm²

Article No.: 09 12 008 4807

With 2x Han® Q 4/2, Female insert, in Han-Compact® Housings, bulkhead mountingIDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5Contacts: 6Conductor cross-section: 4 ... 6 mm²Material (hood/housing): Polycarbonate (PC)RAL 9005 (jet black)Degree of protection: IP65

Han-Power S with 2x Han Q8/0-F 2.5-4 mm²
Energy distributor

Han-Power S with 2x Han Q8/0-F 2.5-4 mm²

Article No.: 09 12 008 4802

With 2x Han® Q 8/0, Female insert, in Han-Compact® Housings, bulkhead mountingIDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5Contacts: 6Conductor cross-section: 2.5 ... 4 mm²Material (hood/housing): Polycarbonate (PC)RAL 9005 (jet black)Degree of protection: IP65

Han-Power S with 1x Han Q4/2-F; 2.5-4mm²
Energy distributor

Han-Power S with 1x Han Q4/2-F; 2.5-4mm²

Article No.: 09 12 008 4804

With 1x Han® Q 4/2, Female insert, in Han-Compact® HoodsIDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5Contacts: 6Conductor cross-section: 2.5 ... 4 mm²Material (hood/housing): Polycarbonate (PC)RAL 9005 (jet black)Degree of protection: IP65

Han-Power S with 1x Han Q8/0-F; 4-6 mm²
Energy distributor

Han-Power S with 1x Han Q8/0-F; 4-6 mm²

Article No.: 09 12 008 4811

With 1x Han® Q 8/0, Female insert, in Han-Compact® HoodsIDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5Contacts: 8Conductor cross-section: 4 ... 6 mm²Material (hood/housing): Polycarbonate (PC)RAL 9005 (jet black)Degree of protection: IP65

6 (of 6)