set for panel mounting
Article No.: 20 80 010 0002
Image is for illustration purposes only. Please refer to product description.
set for panel mounting
Article No.: 20 80 010 0002
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Ha-VIS eCon 7100 |
Type of accessory | Wall mounting kit |
Description of the accessory | Vertical |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Previous
Next