preLink protection cover 1=10
Article No.: 20 82 000 9915
Image is for illustration purposes only. Please refer to product description.
preLink protection cover 1=10
Article No.: 20 82 000 9915
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | preLink® |
Type of accessory | Protection cover |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Red |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Previous
Next