ix Industrial A Cat.6A FRNC orange 1,0m
Article No.: 33 48 010 1829 010
Image is for illustration purposes only. Please refer to product description.
ix Industrial A Cat.6A FRNC orange 1,0m
Article No.: 33 48 010 1829 010
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING ix Industrial® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING ix Industrial® Type A |
Connector 2 | HARTING ix Industrial® Type A |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 8 |
Core structure | 4x 2x AWG 26/7 |
Termination method | IDC termination |
Coding | Type A |
Previous
Next