har-port USB 2.0 A-A PFT black 0,5m
Article No.: 09 45 452 1960
Image is for illustration purposes only. Please refer to product description.
har-port USB 2.0 A-A PFT black 0,5m
Article No.: 09 45 452 1960
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-port |
Element | Service interfaces |
Specification | USB 2.0 |
Cable length | 0.5 m |
---|---|
Connection type | Type A jack - type A connector |
Fixing | Screwable in cover plates |
Previous
Next