har-flexicon 3,50 TTSH-9 BK
Article No.: 14 02 091 4402 000
Image is for illustration purposes only. Please refer to product description.
har-flexicon 3,50 TTSH-9 BK
Article No.: 14 02 091 4402 000
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | PCB terminal block |
Specification | Horizontal |
Termination method | Screw termination |
---|---|
Reflow soldering termination (THR) | |
Connection type | PCB to cable |
Number of contacts | 9 |
Field of application | for THR reflow soldering |
Previous
Next