har-flexicon 2,54 TSPH-5 T32 BK 500pcs
Article No.: 14 01 051 3102 000
Image is for illustration purposes only. Please refer to product description.
har-flexicon 2,54 TSPH-5 T32 BK 500pcs
Article No.: 14 01 051 3102 000
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-flexicon® |
Element | PCB terminal block |
Specification | Horizontal |
Features | Reconnection: 10 times (only with same or larger cross section) |
Termination method | Push-in-spring-cage termination |
---|---|
Reflow soldering termination (SMT) | |
Connection type | PCB to cable |
Number of contacts | 5 |
Details | A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2. |
Pack contents | 500 pieces on a reel |
Previous
Next