Vehicle Plug CCS Typ2 70² potted 5,5m
Article No.: 08 91 901 1055 B0
Image is for illustration purposes only. Please refer to product description.
Vehicle Plug CCS Typ2 70² potted 5,5m
Article No.: 08 91 901 1055 B0
to see prices and availability.
0
Properties Overview
Product Details
Element | Charging cable |
---|---|
Specification | Straight cable |
CCS (Combined Charging System) | |
Charging mode | Mode 4 |
Connector 1 | Type 2 |
Female (Vehicle side) | |
Connector 2 | Not assembled |
Stripped off | |
Type of sensor | Pt 1000 |
Features | Temperature monitoring with 2x Pt 1000 |
Temperature range: -40°C … 180°C (temperature coefficient acc. to DIN EN 60751) | |
Recommended measuring current: 0,1 - 0,3 mA (tolerance acc. to DIN EN 60751) | |
Long-term stability (max. R0-Drift): within temperature range no drift expected (>20 years) | |
Shutdown temperature: 90°C, equivalent to a Pt 1000-value of 1347,07 Ω |
Cable length | 5.5 m |
---|---|
Number of cores | 6 |
Core structure | 2x 70 mm² + 35 mm² + 3x (2x 0.75 mm²) |
Termination method | Crimp termination |
not seperable | |
Number of contacts | 5 |
Number of signal contacts | 2 |
Number of power contacts | 3 |
Contact configuration | Signal: CP, PP |
Power: DC+, DC-, PE | |
Details | Also available with customer specific logo on request. |
Previous
Next