USB 3.0 IP20 cable 1,0m, 2x type A 1:1
Article No.: 09 45 145 2931
Image is for illustration purposes only. Please refer to product description.
USB 3.0 IP20 cable 1,0m, 2x type A 1:1
Article No.: 09 45 145 2931
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-port |
Element | Service interfaces |
Specification | USB 3.0 |
Connector 1 | IP20 USB 3.0 |
Type A | |
Connector 2 | IP20 USB 3.0 |
Type A |
Cable length | 1 m |
---|---|
Core structure | 4x AWG 28/7 |
2x AWG 28/7 | |
2x AWG 24/7 | |
Shielding | Fully shielded, 360° shielding contact |
Connection type | Type A connector - type A connector |
Fixing | Screwable in cover plates |
Previous
Next