UICIT_WMRF 8/16_KIT
Article No.: 09 58 024 1032
Image is for illustration purposes only. Please refer to product description.
UICIT_WMRF 8/16_KIT
Article No.: 09 58 024 1032
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | HARTING UIC |
Identification | UIC IT |
Element | Connector sets |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 24 |
Details | Crimp contacts enclosed separatly |
Module enclosed separatly | |
Cable clamp enclosed separatly |
Previous
Next