UICIT_PL 8_M32
Article No.: 19 58 001 1450
Image is for illustration purposes only. Please refer to product description.
UICIT_PL 8_M32
Article No.: 19 58 001 1450
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | HARTING UIC |
Identification | UIC IT |
Type of hood/housing | Hood |
Number of contacts | 8 |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next