UICIT_PL_8/16_KIT
Article No.: 19 58 024 1031
Image is for illustration purposes only. Please refer to product description.
UICIT_PL_8/16_KIT
Article No.: 19 58 024 1031
to see prices and availability.
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series | HARTING UIC |
Identification | UIC IT |
Element | Connector sets |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 24 |
Number of cable entries | 1 |
Cable entry | 1x Integrated |
Details | Crimp contacts enclosed separatly |
Module enclosed separatly | |
Cable clamp enclosed separatly |
Previous
Next