T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 0.3m
Article No.: 33 28 020 8002 003
Image is for illustration purposes only. Please refer to product description.
T1 IP20 - M8 T1 SPE 1x2xAWG22/7 PUR 0.3m
Article No.: 33 28 020 8002 003
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | HARTING T1 SPE PUR 2xAWG22/7 Regellänge Show details |
---|---|
Connector 1 | T1 Industrial plug male IP20 overm Show details |
Connector 2 | M8 T1 Industrial plug male IP67 overm Show details |
Category | System cabling |
---|---|
Series | HARTING T1 Industrial |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING T1 Industrial |
Overmoulded | |
Connector 2 | HARTING M8 T1 Industrial |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Flame retardant |
Oil resistant | |
Halogen-free |
Cable length | 0.3 m |
---|---|
Number of cores | 2 |
Core structure | 1x 2x AWG 22/7 |
Number of contacts | 2 |
Previous
Next