Single Bit guiding pins/bushes
Article No.: 09 99 000 0841
Image is for illustration purposes only. Please refer to product description.
Single Bit guiding pins/bushes
Article No.: 09 99 000 0841
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Bit ¼in as a spare part for guiding pins and bushes |
Packaging size | 1 |
---|---|
Net weight | 6 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140107885 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next