Screw adapter f. bulkhead mounting
Article No.: 09 00 000 5602
Image is for illustration purposes only. Please refer to product description.
Screw adapter f. bulkhead mounting
Article No.: 09 00 000 5602
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Screw adapter |
Description of the accessory | Bottom part |
Material (accessories) | Zinc die-cast |
---|---|
Surface (accessories) | Copper-plated |
Nickel plated | |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Previous
Next