Screw Driver Set Slimline
Article No.: 09 99 000 0844
Image is for illustration purposes only. Please refer to product description.
Screw Driver Set Slimline
Article No.: 09 99 000 0844
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Screw driver set Slimline |
Description of the tool | Insolated blade for slim assembly |
Pack contents | Phillips screw driver PH1 x 80 mm |
---|---|
Phillips screw driver PH2 x 100 mm | |
Slim bit screw driver 3.5 x 100 mm | |
Slim bit screw driver 4.0 x 100 mm | |
Slim bit screw driver 5.5 x 125 mm | |
Slim bit screw driver 6.5 x 150 mm |
Previous
Next