SEK CAB FLAT STD AWG28/7 28P 30,48m
Article No.: 09 18 028 7001
Image is for illustration purposes only. Please refer to product description.
SEK CAB FLAT STD AWG28/7 28P 30,48m
Article No.: 09 18 028 7001
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (flat) |
Cable length | 30.48 m |
---|---|
Number of cores | 28 |
Core structure | AWG 28/7 |
Previous
Next