S15_PFT_STR-FM_F_6P_2.5mm²_0.25m
Article No.: 21 15 520 0025
Image is for illustration purposes only. Please refer to product description.
S15_PFT_STR-FM_F_6P_2.5mm²_0.25m
Article No.: 21 15 520 0025
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors Size 15 |
Element | Panel feed through |
Specification | With conductors |
for front mounting |
Gender | Female |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Number of signal contacts | 2 |
Number of power contacts | 3 |
PE contact | Yes |
Locking type | Toggle locking |
Details | Housing wall thickness may be max. 5mm with lock nut or >5mm only with earthed metal housing or plastic housing. |
Pack contents | incl. lock nut |
Previous
Next