Removal Tool Han-Mod 100A Single Module
Article No.: 09 99 000 0827
Image is for illustration purposes only. Please refer to product description.
Removal Tool Han-Mod 100A Single Module
Article No.: 09 99 000 0827
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Removal tool |
Description of the tool | for the Han® 100 A single module |
for Han® GND |
Packaging size | 1 |
---|---|
Net weight | 43 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140107755 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next