RJI/preLink cable PN Cat.5 4p 5m
Article No.: 20 82 631 1050
Image is for illustration purposes only. Please refer to product description.
RJI/preLink cable PN Cat.5 4p 5m
Article No.: 20 82 631 1050
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | RJ45 |
preLinkĀ® | |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | RJ45 |
Connector 2 | preLinkĀ® |
Type of cable | Copper cable (round) |
Cable length | 5 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Previous
Next