RJI Han3A met.Hyb. PN Cat5+4x1,5 60m
Article No.: 09 45 715 1379
Image is for illustration purposes only. Please refer to product description.
RJI Han3A met.Hyb. PN Cat5+4x1,5 60m
Article No.: 09 45 715 1379
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | PN Type B Hybrid 4xAWG22/7 + 4x1.5 Show details |
---|---|
Connector 1 | Han3A RJ45 Hybrid Cat5 plug 4+4p IDC Show details |
Connector 2 | Han3A RJ45 Hybrid Cat5 plug 4+4p IDC Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® 3 A Hybrid |
Metal | |
Connector 2 | Han® 3 A Hybrid |
Metal | |
Type of cable | Copper cable (round) |
Cable length | 60 m |
---|---|
Number of cores | 8 |
Core structure | 4x AWG 22/7 |
4x 1.5 mm² |
Previous
Next