RJ45 - M12 d-code ang AWG22/7 PUR 0.3m
Article No.: 09 48 688 3018 003
Image is for illustration purposes only. Please refer to product description.
RJ45 - M12 d-code ang AWG22/7 PUR 0.3m
Article No.: 09 48 688 3018 003
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | (4xAWG22/7) Cat 5e PUR trailling Show details |
---|---|
Connector 1 | DualBoot RJ45 IP20 Cat. 5, 4pol. overm Show details |
Connector 2 | M12 D-code male angled overmolded Show details |
Category | System cabling |
---|---|
Series | RJ45 |
Circular connectors M12 | |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HARTING DualBoot RJ45 |
Connector 2 | M12 D-coding |
Male Angled | |
Type of cable | Copper cable (round) |
Description of the cable | Type C |
Cable length | 0.3 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Previous
Next