Pneum. contact metal ID 4 female
Article No.: 09 14 000 6404
Image is for illustration purposes only. Please refer to product description.
Pneum. contact metal ID 4 female
Article No.: 09 14 000 6404
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Type of contact | Pneumatic contact |
Description of the contact | Without shut-off Straight |
Features | The Han® Pneumatic contacts without shut-off are suitable for the use inside a vacuum. (Limit: 100 mbar = 100 hPa ≈ approx 90% vacuum) |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Previous
Next