M8 Shielded Assy 8-poles st/- f/- 7,5m

Article No.: 21 34 B20 0822 075


Cable assemblies

M8 Shielded Assy 8-poles st/- f/- 7,5m

Article No.: 21 34 B20 0822 075

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 7.5 m

Product Details


Type of cable
(8x0,14mm²) PUR
Show details
Connector 1
M8 A 8pole female straight shld overm
Show details
Category System cabling
Series Circular connectors M8
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M8 A-coding
Female Straight
Type of cable Copper cable (round)
Cable length 7.5 m
Number of cores 8
Core structure 8x 0.14 mm²
Coding A-coding
Limiting temperature -30 ... +80 °C
Material (cable) PUR (polyurethane)
Colour (cable) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 1
Net weight 1 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140242135
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next