M8 Cable Assembly 3-poles an/st f/m 2,0m
Article No.: 21 34 808 3380 020
Image is for illustration purposes only. Please refer to product description.
M8 Cable Assembly 3-poles an/st f/m 2,0m
Article No.: 21 34 808 3380 020
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | 3x0,25mm² PVC Show details |
---|---|
Connector 1 | M8 A 3pole male straight overmolded Show details |
Connector 2 | M8 A 3pole female angled overmolded Show details |
Category | System cabling |
---|---|
Series | Circular connectors M8 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M8 |
Male Straight | |
Connector 2 | M8 |
Female Angled | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 3 |
Core structure | 3x 0.25 mm² |
Coding | A-coding |
Previous
Next