M23 P female-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6202
Image is for illustration purposes only. Please refer to product description.
M23 P female-c 1mm (0,75–1,5mm²) Au
Article No.: 09 15 600 6202
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Circular connectors M23 |
Identification | Power |
Type of contact | Crimp contact |
Description of the contact | 1.5 mm |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Previous
Next