M23 HBM front male M20x1,5
Article No.: 09 15 100 0363
Image is for illustration purposes only. Please refer to product description.
M23 HBM front male M20x1,5
Article No.: 09 15 100 0363
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Type of hood/housing | Panel feed through housing |
Description of hood/housing | Front mounting |
Size | M23 |
---|---|
Fixing | Thread M20 x 1.5 |
Locking type | Screw locking |
Details | for male inserts |
Not compatible to ComLock |
Previous
Next