M23 Crimping tool for shielding sleeve
Article No.: 09 99 000 0898
Image is for illustration purposes only. Please refer to product description.
M23 Crimping tool for shielding sleeve
Article No.: 09 99 000 0898
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series | Circular connectors M23 |
Type of tool | Hand crimping tool |
Description of the tool | for shielded bushing |
Packaging size | 1 |
---|---|
Net weight | 745 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140278042 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next