M12 T1 SPE 1x2xAWG22/7 PUR 3,0m
Article No.: 33 28 141 4002 030
Image is for illustration purposes only. Please refer to product description.
M12 T1 SPE 1x2xAWG22/7 PUR 3,0m
Article No.: 33 28 141 4002 030
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HARTING T1 Industrial |
Circular connectors M12 | |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 Single Pair Ethernet (SPE) |
Slim Design | |
Straight | |
Connector 2 | M12 Single Pair Ethernet (SPE) |
Slim Design | |
Straight | |
Type of cable | Copper cable (round) |
Description of the cable | Halogen-free |
Oil resistant | |
Flame retardant |
Cable length | 3 m |
---|---|
Number of cores | 2 |
Core structure | 1x 2x AWG 22/7 |
Termination method | Crimp termination |
Gender | Male |
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 2 |
further contacts | + shielding |
Coding | Single Pair Ethernet (SPE) |
Locking type | Screw locking |
Previous
Next