M12-PP-PCB-THR-2PC-4P-ACOD-F-STR-SHLD
Article No.: 21 03 321 2451
Image is for illustration purposes only. Please refer to product description.
M12-PP-PCB-THR-2PC-4P-ACOD-F-STR-SHLD
Article No.: 21 03 321 2451
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | PushPull |
Element | PCB adapter |
Specification | Straight |
incl. housing | |
for front mounting |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 4 |
Coding | A-coding |
Locking type | Screw locking |
PushPull |
Rated current | ‌ 4 A |
---|---|
Rated voltage | 250 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Overvoltage category | III |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | ‌2 Nm Lock nut |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Isolation group | I (600 ≤ CTI) |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Zinc die-cast |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-2-101 |
---|---|
IEC 61076-2-010 | |
UL / CSA | |
Packaging size | 1 |
---|---|
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140228085 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next