M12-PFT-CRIMP-8P-YCOD-F-SHLD-0.3

Article No.: 21 43 369 2801


New
NewPanel feed through

M12-PFT-CRIMP-8P-YCOD-F-SHLD-0.3

Article No.: 21 43 369 2801

to see prices and availability.

0

Properties Overview

Panel feed through With conductors, for rear mounting Cable length: 0.3 m

Product Details


Category Connectors
Series Circular connectors M12
Identification Data
Power
Element Panel feed through
Specification With conductors
for rear mounting
Cable length 0.3 m
Gender Female
Shielding Shielded
Number of contacts 8
Number of data contacts 4
Number of power contacts 4
Coding Y-coding
Locking type Screw locking
Conductor cross-section [AWG] AWG 26 Data
AWG 20 Power
Rated voltage ‌ 30 V AC/DC
Rated impulse voltage 0.8 kV
Pollution degree 3
Rated current (data) 0.5 A
Rated current (power) 6 A
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌0.6 Nm
‌2 Nm Lock nut
Limiting temperature -25 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP67
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
Specifications IEC 61076-2-113
PROFINET Yes
Packaging size 1
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140227859
eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Previous
Next