Locator D-Sub für. 0501 (Gigabit Modul )
Article No.: 09 99 000 0897
Image is for illustration purposes only. Please refer to product description.
Locator D-Sub für. 0501 (Gigabit Modul )
Article No.: 09 99 000 0897
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Locator |
Description of the tool | for single D-Sub standard contacts |
09 93 000 5576 + 09 93 000 5476 |
Packaging size | 1 |
---|---|
Net weight | 16.2 g |
Country of origin | USA |
European customs tariff number | 82055980 |
GTIN | 5713140277861 |
ETIM | EC001282 |
eCl@ss | 21043852 Insert for crimp tool |
Previous
Next