InduCom9 9p pla 2T-entry hexscrew 4-40
Article No.: 66 67 009 0346 170
Image is for illustration purposes only. Please refer to product description.
InduCom9 9p pla 2T-entry hexscrew 4-40
Article No.: 66 67 009 0346 170
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub InduCom |
Type of hood/housing | Shell housing |
Description of hood/housing | Suitable for circuit boards |
Size | D-Sub 1 |
---|---|
Version | Top entry |
Number of cable entries | 2 |
Cable entry | 2x |
Strain relief | An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable. |
Locking type | Hexagonal screw Thread 4-40 UNC |
2 parts | Yes |
Separable | Yes |
Previous
Next