Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Shielding | Fully shielded, 360° shielding contact | Fully shielded, 360° shielding contact |
Number of contacts | 4 | 4 |
Size | 3 A | 3 A |
Pack contents | Connector insert|Hoods/Housings|Cable gland|Assembly instructions | Connector insert|Hoods/Housings|Cable gland|Assembly instructions |
Termination method | IDC termination | IDC termination |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | |
Approvals | DNV GL | DNV GL |
PROFINET | Yes | Yes |
Specifications | EN 45545-2 | EN 45545-2 |
Technical characteristics | ||
Data rate | 10 Mbit/s| 100 Mbit/s | 10 Mbit/s| 100 Mbit/s |
Transmission characteristics | Cat. 5 Class D up to 100 MHz | Cat. 5 Class D up to 100 MHz |
Cable diameter | 5 ... 9 mm | 5 ... 9 mm |
Limiting temperature | -40 ... +70 °C | -40 ... +70 °C |
Wire outer diameter | 1.6 mm | 1.6 mm |
Degree of protection acc. to IEC 60529 | IP65|IP67 | IP65|IP67 |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 Stranded|AWG 23 ... AWG 22 Solid | AWG 24 ... AWG 22 Stranded|AWG 23 ... AWG 22 Solid |
Conductor cross-section | 0.22 ... 0.32 mm² Stranded|0.26 ... 0.32 mm² Solid | 0.22 ... 0.32 mm² Stranded|0.26 ... 0.32 mm² Solid |
Identification | ||
Description of hood/housing | Straight | Straight |
Type of hood/housing | Hood | Hood |
Category | Connectors | Connectors |
Element | Cable connector | Cable connector |
Specification | RJ45 | RJ45 |
Series | RJ45 | RJ45 |
Material properties | ||
ECHA SCIP number | be45dcda-0f90-459a-a8bc-78fb7986a295 | 5dbb3851-b94e-4e88-97a1-571845975242 |
Colour (hood/housing) | Black | Grey |
Fire protection on railway vehicles | EN 45545-2 (2020-08) | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 | R26 |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
Material (hood/housing) | Zinc die-cast | Zinc die-cast |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Commercial data | ||
eCl@ss | 27440113 Rectangular connectors (set) | 27440113 Rectangular connectors (set) |
Net weight | 105 g | 125.9 g |
GTIN | 5713140058743 | 5713140058736 |
ETIM | EC002636 | EC002636 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Romania | Romania |
Packaging size | 1 | 1 |