Han1A CA 3+PE -latch f/- PVC 2m
Article No.: 33 50 030 0201 020
Image is for illustration purposes only. Please refer to product description.
Han1A CA 3+PE -latch f/- PVC 2m
Article No.: 33 50 030 0201 020
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Han® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Han® 1A Female |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Cable length | 2 m |
---|---|
Number of cores | 4 |
Core structure | 4x 2.5 mm² |
Number of contacts | 3 |
PE contact | Yes |
Locking type | Snap-in latches |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. |
Previous
Next