Han shielded module basic plus, female
Article No.: 09 14 027 3122
Image is for illustration purposes only. Please refer to product description.
Han shielded module basic plus, female
Article No.: 09 14 027 3122
to see prices and availability.
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® Shielded module basic plus |
Size of the module | Single module |
Description of the module | With 360° shielding element |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 27 |
further contacts | + shielding |
Details | With additional shield connection to the hinged frame |
Please order crimp contacts separately. |
Previous
Next