Han-Yellock 60M carrier hood btn plain

Article No.: 11 13 600 0100


Carrier hood

Han-Yellock 60M carrier hood btn plain

Article No.: 11 13 600 0100

to see prices and availability.

0

Properties Overview

Carrier hood Plain push button Size: Han-Yellock® 60 Push button Polyamide (PA), Stainless steel Material (hood/housing): Zinc die-cast Passivated RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Yellock®
Type of hood/housing Carrier hood
Description of hood/housing Plain push button
Size Han-Yellock® 60
Locking type Push button
Field of application Hoods/housings for outdoor applications
Limiting temperature -40 ... +125 Â°C
Note on the limiting temperature For use as a connector according to IEC 61984.
Un-/locking temperature -10 ... +85 °C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Passivated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material (locking) Polyamide (PA)
Stainless steel
Colour (locking) Melon yellow
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Approvals CE
DNV GL
Packaging size 1
Net weight 255 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140110540
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next