Han-Yellock 30 Hood-M20 angled
Article No.: 11 12 300 1600
Image is for illustration purposes only. Please refer to product description.
Han-Yellock 30 Hood-M20 angled
Article No.: 11 12 300 1600
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Yellock® |
Type of hood/housing | Shell |
Size | Han-Yellock® 30 |
---|---|
Version | Angled entry |
Number of cable entries | 1 |
Cable entry | 1x M20 |
Locking type | Push button |
Field of application | Hoods/housings for industrial applications |
Previous
Next