Han Yellock 30 Ground Terminal
Article No.: 11 12 300 5202
Image is for illustration purposes only. Please refer to product description.
Han Yellock 30 Ground Terminal
Article No.: 11 12 300 5202
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Shielding frame |
Description of the accessory | for Han-Yellock® 30 |
Earthing with saddle terminals |
Material (accessories) | Steel |
---|---|
Surface (accessories) | Zinc plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Previous
Next