Han Shielded power module female
Article No.: 09 14 006 3121
Image is for illustration purposes only. Please refer to product description.
Han Shielded power module female
Article No.: 09 14 006 3121
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® Shielded power module |
Size of the module | Single module |
Description of the module | With shielding plate |
Termination method | Crimp termination |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 6 |
Number of signal contacts | 2 |
Number of power contacts | 4 |
Details | Please order crimp contacts separately. |
4x Han EĀ® | |
2x Han DĀ® |
Previous
Next