Han Q5/0 CA 5G2,5 f/-st/-PVC,1m
Article No.: 33 50 C20 0274 010
Image is for illustration purposes only. Please refer to product description.
Han Q5/0 CA 5G2,5 f/-st/-PVC,1m
Article No.: 33 50 C20 0274 010
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | JZ-500 5G2,5 qmm ADM: 10,1 Helu 10125 Show details |
---|---|
Connector 1 | Han 3A Hood Top Entry M20 Black Show details |
Han Q 5/0-F-c with coding Show details | |
Han E F Crimp Contact Ag 2.5 mm²/ 14 AWG Show details | |
Han CGM-P M20x1,5 D.6-12mm black Show details |
Category | System cabling |
---|---|
Series | Han® Q |
Identification | 5/0 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Cable length | 1 m |
---|---|
Size | 3 A |
Number of contacts | 5 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next