Han Q4/2 CA 7G2,5 f/-ang/-PVC,5m
Article No.: 33 50 C00 0275 050
Image is for illustration purposes only. Please refer to product description.
Han Q4/2 CA 7G2,5 f/-ang/-PVC,5m
Article No.: 33 50 C00 0275 050
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | JZ-500 7G2,5 QMM Helu 10127 Show details |
---|---|
Connector 1 | Han Q 4/2 F-c Show details |
Han C-female contact-c 2.5mm² Show details | |
Han D F Crimp Contact Ag AWG 14 Show details | |
Cable Sealing TP G16 9-13mm red ins. Show details | |
Han Q 8/0-GS-16 Show details |
Category | System cabling |
---|---|
Series | Han® Q |
Identification | 4/2 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Cable length | 5 m |
---|---|
Size | Han-Compact® |
Number of contacts | 6 |
PE contact | Yes |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Previous
Next