Han Q 5/0 Female Insert Crimp
Article No.: 09 12 005 3101 XL
Image is for illustration purposes only. Please refer to product description.
Han Q 5/0 Female Insert Crimp
Article No.: 09 12 005 3101 XL
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® Q |
Identification | 5/0 |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | 3 A |
Number of contacts | 5 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Previous
Next