Han Q 4/2 UL2237 top entry 1-Lever 2,0m
Article No.: 20 87 147 3001 200
Image is for illustration purposes only. Please refer to product description.
Han Q 4/2 UL2237 top entry 1-Lever 2,0m
Article No.: 20 87 147 3001 200
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Han® Q |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® Q 4/2 Male |
Hood | |
Top entry | |
Connector 2 | Han® Q 4/2 Female |
Hood | |
Top entry | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 6 |
Core structure | 4/2x AWG 14 |
Previous
Next