Han Q 2/0-m-crimp HV
Article No.: 09 12 002 3052
Image is for illustration purposes only. Please refer to product description.
Han Q 2/0-m-crimp HV
Article No.: 09 12 002 3052
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | HanĀ® Q |
Identification | 2/0 High Voltage |
Features | Finger safe contacts |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 2 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Pack contents | With heat shrink tube |
Previous
Next