Han Q 2/0-bu HV 4-6 mm² (10 mm² opt.)
Article No.: 09 12 002 2752
Image is for illustration purposes only. Please refer to product description.
Han Q 2/0-bu HV 4-6 mm² (10 mm² opt.)
Article No.: 09 12 002 2752
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® Q |
Identification | 2/0 High Voltage |
Termination method | Axial screw termination |
---|---|
Gender | Female |
Size | 3 A |
Number of contacts | 2 |
PE contact | Yes |
Pack contents | With heat shrink tube |
Previous
Next