Han® ORV3 Power 6+PE Crimp, Left/Right
Article No.: 09 93 006 0330
Image is for illustration purposes only. Please refer to product description.
Han® ORV3 Power 6+PE Crimp, Left/Right
Article No.: 09 93 006 0330
to see prices and availability.
0
0
Properties Overview
Product Details
Category | Connector sets |
---|---|
Series of hoods/housings | Han® ORV3 power |
Type of hood/housing | Housing |
Description of hood/housing | Left/right hand version |
Features | For Data Center Applications |
First mate - last break |
Gender | Male |
---|---|
Number of contacts | 7 |
Number of power contacts | 6 |
PE contact | Yes |
Previous
Next